??
Seleção de modelos em CAD
Weidmueller 0249300000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0249300000
MANUTYPEDESC
Manufacturer Type Description
KMVT LI 2.4 EP/SW
DESCSHORT
Short Description
Feed-through terminal block, Flat-blade connection, 0.5 mm², 800 V, 12 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190004798
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
160 °C
AAF726
rated current
12 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
12 A
BAA303
Power loss, static, current-independent [Pls]
0.190 W
BAA351
color
black
BAC034
Connection type
Flat plug-in connector
BAC140
Combustibility class
V0
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAG640
Assembly type
G track G32
BAH005
rated voltage
800 V
AAF040
Mass
0.016 kg
BAB577
depth
59.25 mm
BAA020
height
70 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation