??
CAD model selection
Weidmueller 0224861001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0224861001
MANUTYPEDESC
Manufacturer Type Description
RS F26 LP2N 5/26
DESCSHORT
Short Description
Interface module with terminal, connector, Plug-in connector in acc. with IEC60603-13 / DIN41651, 26-pole, LL2N 5.08 mm, Screw connection
DESCLONG
Long Description
Transfer module as an interface with terminals and connectors.
GTIN
4032248047086
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAF726
rated current
1 A
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
26
BAA020
height
87 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
70 mm
BAF016
width
80 mm
AAF040
Mass
0.160 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation