??
CAD model selection
Weidmueller 0211200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0211200000
MANUTYPEDESC
Manufacturer Type Description
AKE 4 MS
DESCSHORT
Short Description
PE terminal, Screw connection, 4 mm², Number of connections: 1, Number of levels: 1
DESCLONG
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190074906
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
BAC034
Connection type
Screw connection
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD570
PEN function possible
No
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH15
AAF040
Mass
0.011 kg
BAB577
depth
26.2 mm
BAA020
height
27.893 mm
BAF016
width
10 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation