??
CAD model selection
Weidmueller 0206160000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0206160000
MANUTYPEDESC
Manufacturer Type Description
EWK 1
DESCSHORT
Short Description
End bracket, Wemid, beige, Rail: TS 32, when screwed in
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4008190080020
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
beige
BAB664
material
Plastic
BAB838
Type of locking
screwable
BAC140
Combustibility class
V0
BAG640
Assembly type
Top-hat/g-rail TH35/G32
AAF040
Mass
0.004 kg
BAB577
depth
31 mm
BAA020
height
27 mm
BAF016
width
8.5 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation