??
CAD model selection
Weidmueller 0190160000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0190160000
MANUTYPEDESC
Manufacturer Type Description
EK 16/35
DESCSHORT
Short Description
PE terminal, Screw connection, 16 mm², 800 V, Number of connections: 2, Number of levels: 1, yellow, green
DESCLONG
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190184131
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
AAB789
max. connectable conductor cross-section multiple wire
16 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB940
min. connectable conductor cross-section multiple wire
4 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAA351
color
yellow
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
16 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
4 mm²
BAC740
Min. line cross section, rigid
4 mm²
BAD570
PEN function possible
Yes
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.042 kg
BAB577
depth
47.2 mm
BAA020
height
56 mm
BAF016
width
12 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation