??
CAD model selection
Weidmueller 0190060000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0190060000
MANUTYPEDESC
Manufacturer Type Description
SAK 2.5/TC FE
DESCSHORT
Short Description
Thermocouple terminal, Screw connection, 2.5, beige / yellow
DESCLONG
Long Description
The thermocouple terminal is specially designed for the transmission of very small voltages in temperature measuring circuits. Special current rails ensure that no erroneous signals can be generated in the terminal in the case of temperature differences.
GTIN
4008190090678
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAA020
height
36.500 mm
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
multi-colored
BAB577
depth
46.500 mm
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC677
Max. line cross section, rigid
2.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAF016
width
6 mm
BAG640
Assembly type
G track G32
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation