??
CAD model selection
Weidmueller 0185120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0185120000
MANUTYPEDESC
Manufacturer Type Description
SAKG 32 II/GW
DESCSHORT
Short Description
Feed-through terminal block, Screw connection, 50 mm², 1000 V, 150 A, Number of connections: 1
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190014568
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
150 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
150 A
BAA020
height
80 mm
BAA303
Power loss, static, current-independent [Pls]
4.800 W
BAA351
color
yellow
BAB577
depth
53 mm
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
Duroplastic
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAF016
width
32 mm
BAG640
Assembly type
G track G32
BAH005
rated voltage
1000 V
AAF040
Mass
0.137 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation