??
CAD model selection
Weidmueller 0172160000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0172160000
MANUTYPEDESC
Manufacturer Type Description
SAKR/35
DESCSHORT
Short Description
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, beige / yellow
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4008190030445
MANUNAME
Manufacturer Name
Weidmueller Group
AAB398
Design of cross-switch disconnector
without
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAF726
rated current
10 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
10 A
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
multi-colored
BAB927
Design of longitudinal or transverse separation
swiveling
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD370
Integrated test connector present
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
400 V
AAF040
Mass
0.009 kg
BAB577
depth
38.658 mm
BAA020
height
46.421 mm
BAF016
width
6.632 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation