??
CAD model selection
Weidmueller 0169300000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0169300000
MANUTYPEDESC
Manufacturer Type Description
TS 32X15 2M/AL/BK
DESCSHORT
Short Description
Terminal rail, without slot, Accessories, 33 x 15 x 2000 mm, Aluminium, untreated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4008190105167
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG011
thickness of material
1.500 mm
AAO740
Hole, form of
without
BAA018
length
2000 mm
BAB664
material
aluminum
BAB888
Design
G track G32
BAE496
min. thickness
1.500 mm
BAF785
Surface
untreated
AAF040
Mass
0.235 kg
BAA020
height
32 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
76042990
URL
URL
Preview - Generation