??
CAD model selection
Weidmueller 0134700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0134700000
MANUTYPEDESC
Manufacturer Type Description
TS 15X5 2M/AL/BK
DESCSHORT
Short Description
Terminal rail, without slot, Accessories, 15 x 5.5 x 2000 mm, Aluminium, untreated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4008190129026
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
2000 mm
BAB664
material
aluminum
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF785
Surface
untreated
AAF040
Mass
0.058 kg
BAA020
height
15 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
76042990
URL
URL
Preview - Generation