??
CAD model selection
Weidmueller 0105620000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0105620000
MANUTYPEDESC
Manufacturer Type Description
SAKT 1/35/LT STB
DESCSHORT
Short Description
Test-disconnect terminal, Screw connection, 6 mm², 400 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, medium yellow
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4008190079338
MANUNAME
Manufacturer Name
Weidmueller Group
AAB398
Design of cross-switch disconnector
without
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
41 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
41 A
BAA020
height
65 mm
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
yellow
BAB577
depth
52.500 mm
BAB927
Design of longitudinal or transverse separation
gliding
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD370
Integrated test connector present
Yes
BAD774
Closing plate required
Yes
BAF016
width
8 mm
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
400 V
AAF040
Mass
0.030 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation