??
CAD model selection
Weidmueller 0101700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0101700000
MANUTYPEDESC
Manufacturer Type Description
TST 2/M6
DESCSHORT
Short Description
Mounting foot for mounting rail, M 6, Steel
DESCLONG
Long Description
Mounting feet are screwed to the wall, for example, to enable terminal rails to be mounted.
GTIN
4008190069254
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
mounting set
BAB664
material
Steel
AAF040
Mass
0.026 kg
BAB577
depth
20 mm
BAA020
height
84 mm
BAF016
width
18 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation