??
CAD model selection
Weidmueller 1772260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1772260000
MANUTYPEDESC
Manufacturer Type Description
VG M50 - MS 68
DESCSHORT
Short Description
Cable gland (metal) VG MS (standard brass cable gland) straight, M 50, 9 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) Brass, nickel-plated
DESCLONG
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248129911
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
50 mm
AAG624
wrench width 2
55 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
32 mm
AAH509
min. sealing range
22 mm
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
9 mm
ABC358
separable screw connection
No
ABC359
for armored cables
No
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
No
AAF040
Mass
0.280 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation