??
CAD model selection
Weidmueller 1109130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1109130000
MANUTYPEDESC
Manufacturer Type Description
THM WO 24.5/62 WS
DESCSHORT
Short Description
Cable coding system, 6.1 - 13.7 mm, 62 mm, Polyester film, white
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248885534
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
13.700 mm
AAG340
label space present
Yes
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
150 mm
BAC708
Min. diameter of conductors
0.750 mm
BAC732
Min. cable diameter
6.100 mm
BAD656
Without halogens
Yes
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.557 kg
BAB577
depth
0.025 mm
BAA020
height
24.5 mm
BAF016
width
19.05 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation