피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{weidmueller_qs/27/46/02/02/1748380000.prj},{NB=1748380000},{MANUID=1748380000},{AAF726=8.900},{AAT080=16},{AAZ315=250},{AAZ316=160},{AAZ317=80},{AAZ321=2.500},{AAZ322=2.500},{AAZ323=2.500},{AAZ327=3.500},{AAZ328=3.500},{AAZ337=1},{AAZ343=0.140},{AAZ344=0.340},{AAZ345=0.140},{AAZ346=0.340},{AAZ360=-50},{AAZ361=100},{BAA020=15.700},{BAB577=20.800},{BAC676=1},{BAC677=1},{BAC739=0.200},{BAC740=0.200},{BAF016=28},{AAF040=0.010},{AAD931=85366990},{AAO676=1748380000},{AAO663=4032248036813},{PREVIEW=../../../../_pool_/39/81/1748380000_iso_back.png},{MANUTYPEDESC=B2L 3.50/16/180LH SN OR BX},{DESCSHORT=PCB plug-in connector (wire connection) 3.50 mm, Number of poles: 16, Tension-clamp connection}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 1748380000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1748380000
MANUTYPEDESC
Manufacturer Type Description
B2L 3.50/16/180LH SN OR BX
DESCSHORT
Short Description
PCB plug-in connector (wire connection) 3.50 mm, Number of poles: 16, Tension-clamp connection
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4032248036813
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
Spring pulley connection
AAB373
Type of interlock
without
AAB754
Contact design
Socket
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Copper
AAF726
rated current
8.900
A
AAG644
down force size
0.4x2.5
AAP798
Application standards
CSA; EAC; UR
AAT080
Pole number
16
AAZ315
Rated voltage (II/2)
250
V
AAZ316
Rated voltage (III/2)
160
V
AAZ317
Rated voltage (III/3)
80
V
AAZ321
Rated surge voltage (II/2)
2.500
kV
AAZ322
Rated surge voltage (III/2)
2.500
kV
AAZ323
Rated surge voltage (III/3)
2.500
kV
AAZ327
Grid dimensions 1
3.500
mm
AAZ328
Grid dimensions 2
3.500
mm
AAZ335
Locking system
Release slide
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Actuation tool
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.140
mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
0.340
mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.140
mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
0.340
mm²
AAZ360
lower limit temperature
-50
°C
AAZ361
upper limit temperature
100
°C
AAZ363
Coating plug contact area
Tin (Sn)
AAZ365
Coating conductor contact area
Tin (Sn)
BAA020
height
15.700
mm
BAA097
color of housing
orange
BAB577
depth
20.800
mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Polybutylene terephthalate (PBT)
BAC676
Max. line cross section, flexible
1
mm²
BAC677
Max. line cross section, rigid
1
mm²
BAC739
Min. line cross section, flexible
0.200
mm²
BAC740
Min. line cross section, rigid
0.200
mm²
BAC818
Assembly
plugged-in
BAF016
width
28
mm
BAG640
Assembly type
plug-in
AAF040
Mass
0.010
kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
미리보기 - 생성
CAD
PDF