??
CAD모델 선택
Weidmueller 1173220000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1173220000
MANUTYPEDESC
Manufacturer Type Description
PB-DP SUB-D ZF35TERM
DESCSHORT
Short Description
Sub-D connector, Outgoing elbow: 35°
DESCLONG
Long Description
The D-Sub connector for transmitting analogue signals or for connecting shielded cables.
GTIN
4032248965793
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
female
BAA020
height
64.600 mm
BAB392
certificate/approval
EAC
BAB577
depth
16.800 mm
BAB888
Design
Male (plug)
BAF016
width
46 mm
BAG975
degree of protection
IP30
AAF040
Mass
0.094 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
미리보기 - 생성