{weidmueller_qs/27/37/16/04/1254880000.prj},{NB=1254880000},{MANUID=1254880000},{AAB460=4},{AAF691=33},{AAF692=3},{AAF703=28.800},{AAF704=19.200},{BAA303=0.500},{AAF040=0.019},{AAD931=85364190},{AAO676=1254880000},{AAO663=4050118047615},{PREVIEW=../../../../_pool_/15/65/89507800009999.png},{MANUTYPEDESC=TOP 24VDC/24VDC 4A},{DESCSHORT=Solid-state relay, 24 V DC ±20 %, Varistor, Reverse polarity protection 3...33 V DC, 4 A, PUSH IN},{DESCLONG=Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.},{GTIN=4050118047615},{MANUNAME=Weidmueller Group},{AAP798=CE; CULUS; EAC},{BAD391=Yes},{URL=URL},{KEYWORD=Semiconductor relay}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 1254880000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1254880000
MANUTYPEDESC
Manufacturer Type Description
TOP 24VDC/24VDC 4A
DESCSHORT
Short Description
Solid-state relay, 24 V DC ±20 %, Varistor, Reverse polarity protection 3...33 V DC, 4 A, PUSH IN
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4050118047615
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
4
A
AAF691
max. output voltage
33
V
AAF692
min. output voltage
3
V
AAF703
max. input voltage
28.800
V
AAF704
min. primary voltage range
19.200
V
AAP798
Application standards
CE; CULUS; EAC
BAA303
Power loss, static, current-independent [Pls]
0.500
W
BAD391
LED display present
Yes
AAF040
Mass
0.019
kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
미리보기 - 생성
CAD
PDF