??
CAD모델 선택
Weidmueller 2621550000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2621550000
MANUTYPEDESC
Manufacturer Type Description
THM MT30X 50/18 WS
DESCSHORT
Short Description
Device marking, Self-adhesive, halogen-free, 50 mm, Polyester, white
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118625493
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.050 mm
BAA020
height
18 mm
BAF016
width
50 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
미리보기 - 생성