피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{weidmueller_qs/27/27-46/27-46-01/27-46-01-01/1330240000.prj},{NB=1330240000},{MANUID=1330240000},{AAC820=-50},{AAC821=120},{AAH185=19.200},{AAT080=8},{AAZ315=400},{AAZ316=320},{AAZ317=250},{AAZ321=4},{AAZ322=4},{AAZ323=4},{AAZ327=5},{AAZ328=5},{AAZ332=3.500},{AAZ333=0},{AAZ341=90},{AAZ342=90},{AAZ343=0.250},{AAZ344=2.500},{AAZ345=0.250},{AAZ346=2.500},{AAZ352=2},{AAZ353=1.100},{AAZ354=1.100},{AAZ360=-50},{AAZ361=120},{BAA663=0},{BAA675=0},{BAC676=2.500},{BAC677=2.500},{BAC739=0.250},{BAC740=0.500},{AAF040=0.014},{BAB577=22.743},{BAA020=14.8},{BAF016=42.65},{AAD931=85369010},{AAO676=1330240000},{AAO663=4050118134339},{PREVIEW=../../../../_pool_/a7/35/1330240000_iso_bottom.png},{MANUTYPEDESC=LMF 5.00/08/180 3.5SN OR BX}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 1330240000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1330240000
MANUTYPEDESC
Manufacturer Type Description
LMF 5.00/08/180 3.5SN OR BX
DESCSHORT
Short Description
PCB terminal, 320 V, 24 A, Pitch in mm: 5.00, 2.5 mm², Number of poles: 8, PUSH IN with actuator, THT solder connection, 180°, Box
DESCLONG
Long Description
PCB terminal block (print terminal, board terminal) for simple and safe data transmission directly to the PCB.
GTIN
4050118134339
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
Plug terminal connection
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-50
°C
AAC821
Max. operating temperature
120
°C
AAF726
rated current
24 24
A
AAG644
down force size
0.6x3.5
AAH185
assembly height
19.200
mm
AAP798
Application standards
CSA; CURUS
AAT080
Pole number
8
AAT149
Colour actuating element
black
AAZ315
Rated voltage (II/2)
400
V
AAZ316
Rated voltage (III/2)
320
V
AAZ317
Rated voltage (III/3)
250
V
AAZ321
Rated surge voltage (II/2)
4
kV
AAZ322
Rated surge voltage (III/2)
4
kV
AAZ323
Rated surge voltage (III/3)
4
kV
AAZ327
Grid dimensions 1
5
mm
AAZ328
Grid dimensions 2
5
mm
AAZ332
Pin length
3.500
mm
AAZ333
Functional depth
0
mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ341
Actuation direction
90
°
AAZ342
Conductor connection direction
90
°
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.250
mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
2.500
mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.250
mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
2.500
mm²
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
2
AAZ353
Recommended drill hole diameter
1.100
mm
AAZ354
Recommended drill hole diameter pin
1.100
mm
AAZ355
Recommended SMD solder pad geometry
1,6 x 4
AAZ360
lower limit temperature
-50
°C
AAZ361
upper limit temperature
120
°C
AAZ364
Coating PCB contact area
4...6 µm Sn matt
AAZ365
Coating conductor contact area
Tin (Sn)
AAZ541
min. connectable conductor size (AWG/KCMIL)
24
AAZ542
max. connectable conductor size (AWG/KCMIL)
12
BAA097
color of housing
orange
BAA663
functional width
0
mm
BAA675
functional height
0
mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC676
Max. line cross section, flexible
2.500
mm²
BAC677
Max. line cross section, rigid
2.500
mm²
BAC739
Min. line cross section, flexible
0.250
mm²
BAC740
Min. line cross section, rigid
0.500
mm²
BAC818
Assembly
soldering
BAG640
Assembly type
Print mounting
AAF040
Mass
0.014
kg
BAB577
depth
22.743
mm
BAA020
height
14.8
mm
BAF016
width
42.65
mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
미리보기 - 생성
CAD
PDF