??
Селекция на CAD модел
Weidmueller 1362750000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1362750000
MANUTYPEDESC
Manufacturer Type Description
SAI-M12-CLIP
DESCSHORT
Short Description
Round plug, POM
DESCLONG
Long Description
Fastening element for sensor-actuator interfaces and round connector in the form of a mounting rail foot or a clip holder.
GTIN
4050118164879
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
25.700 mm
BAB577
depth
22.400 mm
BAF016
width
33 mm
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation