??
Výběr CAD modelu
Weidmueller 2565990000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2565990000
MANUTYPEDESC
Manufacturer Type Description
HDC MBUS8 F AWG20
DESCSHORT
Description short
Kontakt (průmyslové zásuvné konektory) Zásuvka, 0.5 mm²
DESCLONG
Description long
Kontaktní prvek pro připojení vodiče k průmyslovému konektoru.
GTIN
4050118575842
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
0.500 mm²
AAC194
Type of packaging
Kontakt (Industriesteckverbinder)
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAS458
Conductor connection method
crimp connection
AAF040
Mass
0 kg
AAD931
customs tariff number (TARIC)
74153900
URL
URL
Preview - Generation