??
Селекция на CAD модел
Weidmueller 1682440000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1682440000
MANUTYPEDESC
Manufacturer Type Description
HDC-C-M20-SCG0.2-0.52AU
DESCSHORT
Short Description
Contact (industry plug-in connectors) Pin, CM 20, 0.52 mm², 1 mm, punched
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4008190859947
MANUNAME
Manufacturer Name
Weidmueller Group
AAB530
Diameter of the contact
1 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
0.520 mm²
AAB935
min. connectable conductor cross-section
0.200 mm²
AAC194
Type of packaging
Kontakt (Industriesteckverbinder)
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
4 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
Punched
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation