??
Selezione modello CAD
Weidmueller 1682410000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1682410000
MANUTYPEDESC
Manufacturer Type Description
HDC-C-M5-BM4.0AG
DESCSHORT
Description short
Contatto (Connettori a innesto industriali) Femmina, CM 5, 4 mm², 2.5 mm, torniti
DESCLONG
Description long
Elemento di contatto per il collegamento di un conduttore a un connettore industriale.
GTIN
4008190474140
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB530
Diameter of the contact
2.500 mm
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
4 mm²
AAC194
Type of packaging
Kontakt (Industriesteckverbinder)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
20 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation