??
Výběr CAD modelu
Weidmueller 1651650000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1651650000
MANUTYPEDESC
Manufacturer Type Description
HDC-C-HD-SM1.5AU
DESCSHORT
Description short
Kontakt (průmyslové zásuvné konektory) Zástrčný, HD, HDD, HQ, MixMate, 1.5 mm², 1.6 mm, soustružené
DESCLONG
Description long
Kontaktní prvek pro připojení vodiče k průmyslovému konektoru.
GTIN
4008190400323
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB530
Diameter of the contact
1.600 mm
AAB754
Contact design
male
AAB785
max. connectable conductor cross-section
1.500 mm²
AAC194
Type of packaging
Kontakt (Industriesteckverbinder)
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
10 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Preview - Generation