??
CAD Model seçimi
Weidmueller 2716760000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2716760000
MANUTYPEDESC
Manufacturer Type Description
HDC 10B TSS 1M32 WMP
DESCSHORT
Short Description
Housing (industry plug-in connectors) Cable entry from side, Screw, Size: 4, IP66 (in plugged condition) IP67 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4050118803631
MANUNAME
Manufacturer Name
Weidmueller Group
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Transverse strap
AAB408
Design of housing
Plug-in housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
Yes
AAC108
Degree of protection (IP), mounted
IP66
AAC218
EMC design present
No
AAM489
shackle position
without
AAP372
number of cable inlets
1
AAS460
Size of connection thread
M32
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
black
BAA351
color
black
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
AAF040
Mass
0.149 kg
BAB577
depth
96.899 mm
BAA020
height
125.647 mm
BAF016
width
57 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation