??
Selezione modello CAD
Weidmueller 2542230000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2542230000
MANUTYPEDESC
Manufacturer Type Description
HDC 06B ALU EMC
DESCSHORT
Description short
Custodia (Connettori a innesto industriali) Base passante, Gancio longitudinale in basso, Gancio longitudinale sostituibile, Grandezza: 3, IP65 (in condizione innestata)
DESCLONG
Description long
La speciale pressofusione e la sigillatura in più stadi della superficie garantiscono una protezione completa alla custodia.
GTIN
4050118648720
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
BAA097
color of housing
black
BAA351
color
black
BAB392
certificate/approval
CE; CURUS
BAC140
Combustibility class
V0
BAC461
material of housing
aluminum
BAD388
Flap cover present
No
AAF040
Mass
0.088 kg
BAB577
depth
47.6 mm
BAA020
height
80 mm
BAF016
width
64 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation