??
Selección de modelo CAD
Weidmueller 2473940000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2473940000
MANUTYPEDESC
Manufacturer Type Description
HDC IP68 HP 24B 1M63
DESCSHORT
Description short
Carcasa (conectores industriales) Tapa, Conexión brida-tornillo, Grupo: 8, IP68, IP69K, IP68 (enchufado)
DESCLONG
Description long
Gracias a una aleación especial para moldeado a presión y a un sellado aplicado en varias capas, las cajas están perfectamente protegidas.
GTIN
4064675005094
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP68
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 120 °C °C
AAC821
Max. operating temperature
-50 °C ... 120 °C °C
AAM489
shackle position
without
BAA097
color of housing
black
BAA351
color
black
BAC461
material of housing
aluminum
BAD388
Flap cover present
Yes
AAF040
Mass
0.780 kg
BAB577
depth
195 mm
BAA020
height
182 mm
BAF016
width
72 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation