??
Choix du modèle CAO
Weidmueller 1903110000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1903110000
MANUTYPEDESC
Manufacturer Type Description
HDC 40D SLU 1M32G
DESCSHORT
Description short
Boîtier (connecteurs débrochables industriels) Embase en saillie, Verrouillage longitudinal sur la partie inférieure, Taille: 6, IP65 (quand enfiché)
DESCLONG
Description long
Les boîtiers CIE sont parfaitement protégés grâce à un alliage injecté et à un revêtement de surface à plusieurs couches.
GTIN
4032248590117
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
M32
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE; CURUS
BAC461
material of housing
aluminum
BAD388
Flap cover present
No
AAF040
Mass
0.440 kg
BAB577
depth
106.800 mm
BAA020
height
117 mm
BAF016
width
68.25 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Aperçus & Génération 3D