??
Výběr CAD modelu
Weidmueller 1900380000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1900380000
MANUTYPEDESC
Manufacturer Type Description
HDC 06B SDLU 1M25G
DESCSHORT
Description short
Kryt (průmyslové zásuvné konektory) Kryt základny, Koncová uzamykací svorka, dolní strana, Velikost: 3, IP 65 (v zapojeném stavu)
DESCLONG
Description long
Speciální slitina litá pod tlakem a vícevrstvé povrchové těsnění poskytuje úplnou ochranu pro kryt.
GTIN
4032248592913
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
M25
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE; CURUS
BAC461
material of housing
aluminum
BAD388
Flap cover present
Yes
AAF040
Mass
0.290 kg
BAB577
depth
114.557 mm
BAA020
height
82 mm
BAF016
width
89 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation