??
CAD모델 선택
Weidmueller 2681650000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2681650000
MANUTYPEDESC
Manufacturer Type Description
SAISWP-M-5B-4/8-M12
DESCSHORT
Short Description
Round plug (field customisable) M12, B-coded, pin, 90°, PUSH IN, Number of poles: 5, IP67, Shield connection: Yes
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4050118759822
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
Plastic-coated
AAB785
max. connectable conductor cross-section
0.750 mm²
AAB935
min. connectable conductor cross-section
0.140 mm²
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Nickel/gold
AAF726
rated current
4 A
AAS458
Conductor connection method
Push-in connection
AAS467
Number of control contacts
5
AAS491
External cable diameter, min.
4 mm
AAS492
External cable diameter, max.
8 mm
AAS493
Material used for the thread ring
Zink print cast
AAT080
Pole number
5
BAA295
Degree of soiling
3
BAC461
material of housing
Polyamide (PA)
BAD993
shielded
Yes
BAH005
rated voltage
60 V
AAF040
Mass
0.040 kg
AAD931
customs tariff number (TARIC)
85366990
AAO263
Country of customs tariff number
Germany
URL
URL
미리보기 - 생성