??
Wybór modelu CAD
Weidmueller 1962610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1962610000
MANUTYPEDESC
Manufacturer Type Description
SAISW-5/7-(KV)
DESCSHORT
Description short
Wtyczka okrągła (możliwość dostosowania) M12, Kodowanie A, styk, 90°, złącze śrubowe, Liczba biegunów: 5, IP67, Przyłącze ekranu: Nie
DESCLONG
Description long
Okrągłe złącza do indywidualnego montażu przewodów. Kompaktowa konstrukcja.
GTIN
4032248644742
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
Plastic-coated
AAB785
max. connectable conductor cross-section
0.750 mm²
AAB935
min. connectable conductor cross-section
0.140 mm²
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Zink
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
4 A
AAS458
Conductor connection method
Screw connection
AAS467
Number of control contacts
5
AAS491
External cable diameter, min.
4 mm
AAS492
External cable diameter, max.
6 mm
AAS493
Material used for the thread ring
Plastic
AAT080
Pole number
5
BAA295
Degree of soiling
3
BAC461
material of housing
Plastic
BAD993
shielded
No
BAH005
rated voltage
60 V
AAF040
Mass
0.019 kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation