??
Селекция на CAD модел
Weidmueller 2512810000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2512810000
MANUTYPEDESC
Manufacturer Type Description
SAI-08L-VP12-3A-M08L-LOG
DESCSHORT
Short Description
Sensor-actuator passive distributor (without cable) with M12 outlet, M8, 30 V, LED: Yes, LED initiator: Yes, Wiring type: AND/OR
DESCLONG
Long Description
Distributor for bundling several input signals on one central plug-in connector.
GTIN
4050118527902
MANUNAME
Manufacturer Name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB394
Design of the outgoing circuits for sensor/actuator lines
M8
AAB901
max. current carrying capacity per I/O signal
500 A
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
90 °C
AAC964
min. operating voltage
15 V
AAC966
Max. operating voltage
30 V
AAI870
number of poles sensor/actuator slots
3
AAP680
Number of sensor/actuator slots
8
BAA295
Degree of soiling
3
BAC461
material of housing
Plastic (PBT)
BAD391
LED display present
Yes
BAD574
Potential separation present
No
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAG975
degree of protection
IP67
AAF040
Mass
0.107 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation