??
Selección de modelo CAD
Weidmueller 2423720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2423720000
MANUTYPEDESC
Manufacturer Type Description
SAIEW-M12S-5-HTL
DESCSHORT
Description short
Conector macho redondo, instalación (sistema de conexión para circuito impreso) M12, Número de polos: 5, Montaje en panel posterior, M 12
DESCLONG
Description long
Conector redondo para la transmisión de corriente. El conector macho está soldado directamente a la placa de circuitos impresos. Diseño compacto con densidad de alta corriente.
GTIN
4050118431834
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS495
Mounting of the flush-type connector
Rear mounting
AAS496
Screw-in thread
M12
AAW083
Construction form of the plug connector
M12
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
AAF040
Mass
0.015 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation