{weidmueller_qs/27/27-44/27-44-01/27-44-01-10/2423460000.prj},{NB=2423460000},{MANUID=2423460000},{AAF726=4},{AAF040=0.007},{AAD931=85369010},{AAO676=2423460000},{AAO663=4050118430097},{PREVIEW=../../../../_pool_/a3/b7/24234600009999.png},{MANUTYPEDESC=SAIE-M8S-3S-F13TL},{DESCSHORT=Circular plug connector, installation (PCB connection system) M8, Number of poles: 3, Front mounting, M10},{DESCLONG=Circular connector for current transmission. The plug-in connector is soldered directly onto the PCB. Space-saving design with high current density.},{GTIN=4050118430097},{MANUNAME=Weidmueller Group},{AAB396=nickel-plated},{AAC076=without},{AAC108=IP67},{AAC202=Gold},{AAS495=Front mounting},{AAS496=M10},{AAW083=M8},{BAA295=3},{BAC461=Brass},{URL=URL}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 2423460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2423460000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M8S-3S-F13TL
DESCSHORT
Short Description
Circular plug connector, installation (PCB connection system) M8, Number of poles: 3, Front mounting, M10
DESCLONG
Long Description
Circular connector for current transmission. The plug-in connector is soldered directly onto the PCB. Space-saving design with high current density.
GTIN
4050118430097
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAC076
Coding (head 1)
without
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4
A
AAS495
Mounting of the flush-type connector
Front mounting
AAS496
Screw-in thread
M10
AAW083
Construction form of the plug connector
M8
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
AAF040
Mass
0.007
kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
미리보기 - 생성
CAD
PDF