??
Selección de modelo CAD
Weidmueller 2423370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2423370000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M8B-8S-H10THR
DESCSHORT
Description short
Conector macho redondo, instalación (sistema de conexión para circuito impreso) M8, Número de polos: 8, Montaje en panel posterior, M10
DESCLONG
Description long
Conector redondo para la transmisión de corriente. El conector macho está soldado directamente a la placa de circuitos impresos. Diseño compacto con densidad de alta corriente.
GTIN
4050118430325
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAC076
Coding (head 1)
without
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
1.500 A
AAS495
Mounting of the flush-type connector
Rear mounting
AAS496
Screw-in thread
M10
AAW083
Construction form of the plug connector
M8
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
AAF040
Mass
0.010 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation