??
Selección de modelo CAD
Weidmueller 2423260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2423260000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12S-8-9/14SMT
DESCSHORT
Description short
Conector macho redondo, instalación (sistema de conexión para circuito impreso) M12, Número de polos: 8, M 14
DESCLONG
Description long
Conector redondo para la transmisión de corriente. El conector macho está soldado directamente a la placa de circuitos impresos. Diseño compacto con densidad de alta corriente.
GTIN
4050118431599
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
2 A
AAS496
Screw-in thread
M14
AAW083
Construction form of the plug connector
M12
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
AAF040
Mass
0.011 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation