??
CADモデル選択
Weidmueller 1444650000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1444650000
MANUTYPEDESC
Manufacturer Type Description
IE-PCBR2-M12X-S-180
DESCSHORT
Short Description
Circular plug connector, installation (PCB connection system) 2-part, M12, Number of poles: 8
DESCLONG
Long Description
Circular connector for current transmission. The plug-in connector is soldered directly onto the PCB. Space-saving design with high current density.
GTIN
4050118250060
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Nickel/gold
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAW083
Construction form of the plug connector
M12
BAC461
material of housing
Brass
AAF040
Mass
0.016 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation