??
Výběr CAD modelu
Weidmueller 1791462500
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1791462500
MANUTYPEDESC
Manufacturer Type Description
SAI-4/6/8-MHF 5P PUR25M
DESCSHORT
Description short
Pasivní rozvaděč snímač–akční člen (s kabelem) Verze krytu, 30 V, LED: Ne, Iniciační prvek LED: Ne, Typ kabeláže: Žádné
DESCLONG
Description long
Distributor pro spojení několika vstupních signálů do jednoho centrálního odchozího kabelu.
GTIN
4032248666720
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB733
Cable length
25 m
AAB901
max. current carrying capacity per I/O signal
4 A
AAC104
Ground cable suitability of the fixed cable version
Yes
AAC108
Degree of protection (IP), mounted
IP68
AAC202
Material of the contact coat
Zink
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
80 °C
AAC964
min. operating voltage
10 V
AAI870
number of poles sensor/actuator slots
5
BAA020
height
32.500 mm
BAA295
Degree of soiling
3
BAB577
depth
59.200 mm
BAC461
material of housing
Plastic
BAD391
LED display present
No
BAD574
Potential separation present
No
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
AAF040
Mass
3.440 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation