??
Селекция на CAD модел
Weidmueller 1990550000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1990550000
MANUTYPEDESC
Manufacturer Type Description
SAI-ADAPT-M12/M8 3P
DESCSHORT
Short Description
Sensor-actuator adaptor, Number of poles: 3, Coding: M12 = A-coded, M8 = none, M12 / M8, 24 V
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4050118376395
MANUNAME
Manufacturer Name
Weidmueller Group
AAC076
Coding (head 1)
without
AAC108
Degree of protection (IP), mounted
IP67
AAF726
rated current
4 A
AAS493
Material used for the thread ring
Zink print cast
BAA295
Degree of soiling
3
BAB392
certificate/approval
CE; UKCA
AAF040
Mass
0.012 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation