??
Choix du modèle CAO
Weidmueller 1392710000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1392710000
MANUTYPEDESC
Manufacturer Type Description
SAIS-WDF-4-M20-T-COD
DESCSHORT
Description short
Adaptateur capteur/actionneur, Nombre de pôles: 4, Codage: T-coded, M12, 60 V
DESCLONG
Description long
Adaptateur pour la distribution et le transfert de signaux électriques vers un dispositif périphérique en aval.
GTIN
4050118193374
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC076
Coding (head 1)
T-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
12 A
AAS493
Material used for the thread ring
Zink print cast
BAA295
Degree of soiling
3
BAB392
certificate/approval
CURUS
BAC461
material of housing
Zink print cast
BAD993
shielded
No
AAF040
Mass
0.028 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Aperçus & Génération 3D