??
Seleção de modelos em CAD
Weidmueller 2484420200
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2484420200
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12S-CD-2.0A HW
DESCSHORT
Short Description
Round plug ,Built-in (with cable) M12, Number of poles: 5, Cable glands: PG 9
DESCLONG
Long Description
Round plug for installation. With cable connected.
GTIN
4050118495935
MANUNAME
Manufacturer Name
Weidmueller Group
AAB733
Cable length
2 m
AAC044
With thread
Yes
AAC049
PE connection present
No
AAC103
shield connection present
Yes
AAC108
Degree of protection (IP), mounted
IP68
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS496
Screw-in thread
M12
BAA295
Degree of soiling
3
BAH005
rated voltage
125 V
AAF040
Mass
0.120 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation