??
Výběr CAD modelu
Weidmueller 1873050000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1873050000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M5S-3-0.2U
DESCSHORT
Description short
Kulatý zásuvný konektor, vestavěný (s kabelem) Kontakt, M5, Počet pólů: 3, 0.2 m, Kabelové vývodky: M 5, 0.14 mm², PVC
DESCLONG
Description long
Kulatá zásuvka pro instalaci. S připojeným kabelem.
GTIN
4032248478415
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB380
Type of plug-in contact, inside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAB733
Cable length
0.200 m
AAC044
With thread
Yes
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
1 A
AAS497
Wire insulation material
PVC
BAA419
Cross section of conductor
0.140 mm²
BAC461
material of housing
brass nickel-plated
BAH005
rated voltage
60 V
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation