??
CAD모델 선택
Weidmueller 1418040000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1418040000
MANUTYPEDESC
Manufacturer Type Description
SAIE-7/8S-3-0.2U-M20
DESCSHORT
Short Description
Round plug ,Built-in (with cable) Pin, 7/8", Number of poles: 3, 0.2 m, Cable glands: M 20, 0.75 mm²
DESCLONG
Long Description
Round plug for installation. With cable connected.
GTIN
4050118221541
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
Uncoated
AAB733
Cable length
0.200 m
AAC044
With thread
Yes
AAC076
Coding (head 1)
without
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
10 A
AAS496
Screw-in thread
7/8in
BAA419
Cross section of conductor
0.750 mm²
BAB392
certificate/approval
CURUS
BAC461
material of housing
Zink print cast
BAH005
rated voltage
300 V
AAF040
Mass
0.030 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
미리보기 - 생성