??
CADモデル選択
Weidmueller 1719480000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1719480000
MANUTYPEDESC
Manufacturer Type Description
GWDR PG16-PO
DESCSHORT
Short Description
Sealing ring (Cable gland) PG 16, Polyethylene
DESCLONG
Long Description
Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.
GTIN
4008190352745
MANUNAME
Manufacturer Name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
Yes
BAA563
Interior diameter
22.500 mm
BAB664
material
Polyethylene (PE)
BAF634
Material
Plastic
AAF040
Mass
0.000 kg
BAA020
height
27 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation