??
CAD Model seçimi
Weidmueller 2633450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2633450000
MANUTYPEDESC
Manufacturer Type Description
FP ENC DR07 142 XB
DESCSHORT
Short Description
Terminal rail, FieldPower®, Steel, galvanized, galvanic zinc plated and passivated, galvanized, Width: 142 mm, Height: 35 mm, Depth: 7.5 mm
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118664416
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
142 mm
BAB664
material
Steel, galvanized
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.011 kg
BAA020
height
44 mm
BAF016
width
158.7 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation