??
Селекция на CAD модел
Weidmueller 1495050000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1495050000
MANUTYPEDESC
Manufacturer Type Description
KRN-M4/-1,5
DESCSHORT
Short Description
Standard tubular cable lug for CU-conductor, Euro series, standard, 1.5 mm², 1 mm²- 1.5 mm², M 4
DESCLONG
Long Description
Copper tubular cable lug for connecting copper conductors. Crimping or pressing the cable lug protects the conductor and enables permanently stable electrical connections.
GTIN
4050118304886
MANUNAME
Manufacturer Name
Weidmueller Group
AAG288
slender flange model
No
AAI844
nominal cross section
1.500 mm²
BAD383
Insulation present
No
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation