??
Choix du modèle CAO
Weidmueller 2663110000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2663110000
MANUTYPEDESC
Manufacturer Type Description
TOP 24-230VUC EMPTY ED2
DESCSHORT
Description short
Socle relais, IP20, 24...230 V UC ±10 %, Redresseurs, 1 Inverseur , 16 A, PUSH IN
DESCLONG
Description long
Prise pour relais débrochable industriel.
GTIN
4050118697964
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAP798
Application standards
CE; CURUS; UKCA
BAD831
Design of electrical connection
Plug-in connection
AAF040
Mass
0.048 kg
BAB577
depth
87.829 mm
BAA020
height
89.368 mm
BAF016
width
12.8 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Aperçus & Génération 3D