??
Selección de modelo CAD
Weidmueller 2618910000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2618910000
MANUTYPEDESC
Manufacturer Type Description
TRP 24VUC 1CO EMPTY
DESCSHORT
Description short
Base portarrelés, IP20, 24 V UC ±10 %, 1 Contacto conmutado , 10 A, PUSH IN
DESCLONG
Description long
Conector hembra que admite relés de conexión industriales.
GTIN
4050118669923
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAP798
Application standards
CE; CURUS; UKCA
BAD831
Design of electrical connection
Plug-in connection
AAF040
Mass
0.025 kg
BAB577
depth
87.829 mm
BAA020
height
89.368 mm
BAF016
width
6.4 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation