??
CAD模型选择
Weidmueller 8798670000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8798670000
MANUTYPEDESC
Manufacturer Type Description
RCLKITZ 230VAC 2CO LED
DESCSHORT
Short Description
Relay module, 230 V AC, red LED, Free-wheeling diode, 2 CO contact (AgNi) , 250 V AC, 8 A, Tension-clamp connection, Test button available: No
DESCLONG
Long Description
Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.
GTIN
4032248494293
MANUNAME
Manufacturer Name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
207 V
AAB959
min. rated control voltage Us with AC 60 Hz
207 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
2
AAP546
Number of making contacts
0
AAP798
Application standards
CE
AAS575
Power loss per pole, current-dependent [PlIp]
3.950 W
BAA020
height
97 mm
BAA303
Power loss, static, current-independent [Pls]
7.200 W
BAB577
depth
69 mm
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Spring pulley connection
BAF016
width
16 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.062 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation