??
Selección de modelo CAD
Weidmueller 2765290000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2765290000
MANUTYPEDESC
Manufacturer Type Description
DRL573110L
DESCSHORT
Description short
Relé de potencia miniatura, 110 V DC, LED verde, 4 Contacto conmutado (AgSnO) , 250 V AC, 10 A, Pulsador de prueba disponible: No
DESCLONG
Description long
Relé de pequeña escala para conmutar, amplificar y multiplicar señales digitales con cargas eléctricas elevadas
GTIN
4064675076902
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
104.500 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
4
AAP546
Number of making contacts
0
AAP798
Application standards
CURUS
BAA303
Power loss, static, current-independent [Pls]
21.500 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
No
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.065 kg
BAB577
depth
42.3 mm
BAA020
height
27.21 mm
BAF016
width
40.9 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation